Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
122053
Bushing Symbol
H-1
Bore
1 Inch
Bushing Keyway
1/4x1/8 Inch
Shaft Keyseat (Ref)
1/4x1/8 Inch
Bushing Torque Capacity
1.000 Lb-in
A
0.25 Inch
B Diameter
1.625 Inch
C Hub Dia.-CI 30 Iron
3.00 Inch
C Hub Dia.-Steel
2.375 Inch
D Diameter
2.50 Inch
E
1.25 Inch
F
0.87 Inch
G
0.12 Inch
Average Weight
0.9 Lbs
Bolt Circle
2.00 Inch
Number of Screw
2
Screw Size
1/4-20x7/8 Inch
Screw Torque
90 Lb-in
Slot Depth
0.938 Inch
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.31 Inch
Required Wrench Clearence L-Install Conventional Mounting
2.43 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.03 Inch
Required Wrench Clearance M-Remove Conventional Mounting
3.15 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.03 Inch
Required Wrench Clearance L-Install Reverse Mounting
3.15 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
1.46 Inch
Required Wrench Clearance M-Remove Reverse Mounting
3.58 Inch
Reference
1.573 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.