Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
120431
Bushing Symbol
SK-1-5/8
Bore
1-5/8 Inch
Bushing Keyway
3/8x3/16 Inch
Shaft Keyseat (Ref)
3/8x3/16 Inch
Bushing Torque Capacity
7.000 Lb-in
A
0.56 Inch
B Diameter
2.81 Inch
C Hub Dia.-CI 30 Iron
4.75 Inch
C Hub Dia.-Steel
4.50 Inch
D Diameter
3.88 Inch
E
1.93 Inch
F
1.25 Inch
G
0.22 Inch
Average Weight
2.7 Lbs
Bolt Circle
3.31 Inch
Number of Screw
3
Screw Size
5/16x2 Inch
Screw Torque
180 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.78 Inch
Required Wrench Clearance L-Install Conventional Mounting
2.72 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.25 Inch
Required Wrench Clearance M-Remove Conventional Mounting
4.25 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.31 Inch
Required Wrench Clearance L-Install Reverse Mounting
4.31 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.38 Inch
Required Wrench Clearance M-Remove Reverse Mounting
5.00 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.