Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Series
208
Shaft Size
40 mm
Part No.
137486
Description
F2B-SCFS-40M-SHFS
Weight
1.50 kg
Bearing Outer Diameter
80.000000 mm
A
49.3 mm
B
170.4 mm
C
50.0 mm
D
143.5 mm
Bolt Diameter
M12
H
10.7 mm
J
16.0 mm
L
52.1 mm
M
97.5 mm
Capacity Static
4005 lbs
Capacity Dynamic
7332 lbs
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.