Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Frame Description
NS-210X6-TUFR
Part Number
038109
Weight
5.5 lbs
B
13-5/8 Inch
C
3-13/16 Inch
D
12-1/8 Inch
E
1-5/8 Inch
Base Bolt Number
4
Base Bolt Diameter
1/2 Inch
G
4-7/8 Inch
H
1/4 Inch
I
2-11/16 Inch
J
11-1/32 Inch
K
1-13/32 Inch
R Hex
1-5/16 Inch
S
3/4-10 Inch
T
3/4 Inch
U
1-1/2 Inch
Channel
1-1/2*9/16*3/16
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.