??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Frame Description
NS-308X6-TUFR
Part Number
038110
Weight
5.8 lbs
B
13-5/8 Inch
C
4-11/16 Inch
D
12-1/8 Inch
E
2-1/4 Inch
Base Bolt Number
4
Base Bolt Diameter
1/2 Inch
G
5-3/8 Inch
H
1/4 Inch
I
3-9/16 Inch
J
10-13/16 Inch
K
1-13/32 Inch
R Hex
1-5/16 Inch
S
3/4-10 Inch
T
3/4 Inch
U
1-1/2 Inch
Channel
1-1/2*9/16*3/16
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.