??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Frame Description
NS-400X6-TUFR
Part Number
038112
Weight
9.2 lbs
B
14-9/16 Inch
C
6-1/16 Inch
D
13-1/16 Inch
E
2-1/2 Inch
Base Bolt Number
4
Base Bolt Diameter
1/2 Inch
G
6 Inch
H
1/4 Inch
I
4-1/16 Inch
J
11-1/16 Inch
K
1-7/8 Inch
R Hex
1-1/2 Inch
S
7/8-9 Inch
T
3/4 Inch
U
2 Inch
Channel
2*1*3/16
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.