??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Bore
7/8 Inch
Part Number
117076
Weight
0.2 lbs
Bushing Keyway
3/16x3/32 Inch
Shaft Keyseat (Ref.)
3/16x3/32 Inch
Torque Capacity
1.300 lbs-in
Wrench Torque Install. Screws
55 lbs-in
A
1.50 Inch
B
0.875 Inch
CL 30 Iron - Hub Diameter
2.31 Inch
Steel Hub Diameter
2.06 Inch
Bolt Circle
1.453 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
1/4-20UNC Inch
Standard Hex Key
1.13 Inch
Short Key
0.63 Inch
Standard Hex Key
1.25 Inch
Short Key
0.75 Inch
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.