??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Frame Description
NS-308X12-TUFR
Part Number
038111
Weight
8.0 lbs
B
19-5/8 Inch
C
4-11/16 Inch
D
18-1/8 Inch
E
2-1/4 Inch
Base Bolt Number
4
Base Bolt Diameter
1/2 Inch
G
5-3/8 Inch
H
1/4 Inch
I
3-9/16 Inch
J
16-13/16 Inch
K
1-13/32 Inch
R Hex
1-5/16 Inch
S
3/4-10 Inch
T
3/4 Inch
U
1-1/2 Inch
Channel
1-1/2*9/16*3/16
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.