??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
137478
Description
F2B-SCFS-30M-SHFS
Weight
0.87 kg
Bearing Outer Diameter
62.000000 mm
A
38.6 mm
B
140.0 mm
C
40.4 mm
D
116.6 mm
Bolt Diameter
M10
H
8.9 mm
J
11.7 mm
L
39.9 mm
M
79.5 mm
Capacity Static
2250 lbs
Capacity Dynamic
4368 lbs
Pobierz modele CAD
Previews