??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
207
Shaft Size
1-3/16 Inch
Part No.
135081
Description
NSTU-SCM-103
Weight
2.9 lbs
Take-Up Frame Size
NS308
A
1.71 Inch
B
4.5 Inch
C
0.25 Inch
D
2.50 Inch
E
2.69 Inch
Bolt Diameter
3/4 Inch
G
0.50 Inch
H
0.94 Inch
J
1.38 Inch
L
1.84 Inch
M
3.510 / 3.480 Inch
N
4.13 Inch
Pin Diameter
0.32 Inch
R
0.67 Inch
S
1.04 Inch
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.