??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Series
207
Shaft Size
1-7/16 Inch
Part No.
125114
Description
WSTU-SC-107
Weight
3.5 lbs
Take-Up Frame Size
WS308
Lubrication Feature
RE-LUBE
A
1.71 Inch
B
4.87 Inch
C
0.531 Inch
D
2.50 Inch
E
3.06 Inch
Bolt Diameter
3/4 Inch
G
0.50 Inch
H
0.63 Inch
J
2.50 Inch
K
1.44 Inch
L
1.84 Inch
M
3.480 / 3.510 Inch
N
4.13 Inch
R
0.67 Inch
S
1.04 Inch
T
1.63 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.