??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Series
208
Shaft Size GT
40 mm
Shaft Size GTM
35 mm
Part No.
128210
Description
EC-208-P
A
85.7 mm
B
79.4 mm
C
101.6 mm
D
52.4 mm
E
79.0 mm
F
32.9 mm
G
71.4 mm
H
38.1 mm
I
10.7 mm
J
6.0 degrees
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.