??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Series
209
Shaft Size
1-1/2 Inch
Part No.
135106
Description
NSTU-SCM-108
Weight
5.0 lbs
Take-Up Frame Size
NS400
A
1.94 Inch
B
5.44 Inch
C
0.313 Inch
D
3.00 Inch
E
3.25 Inch
Bolt Diameter
7/8 Inch
G
0.72 Inch
H
1.22 Inch
J
1.63 Inch
L
2.22 Inch
M
4.015 / 3.985 Inch
N
4.75 Inch
Pin Diameter
0.38 Inch
R
0.75 Inch
S
1.19 Inch
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.