033882
Dodge
Mounted Bearings
Journal Bearings
Plain
Solidlube (LT7, LT10)
Powered by
CAD模型選擇
{dodge/mounted_bearings/journal_bearings/plain/solidlube_lt7_lt10/wstu_lt7_bodi_asmtab.prj},{NB=033882},{SERIES=210},{BOD=3.53650},{SS=1-15/16},{SS1=1.93750},{PN=033882},{DESCRIPTION=WSTU-LT7-115},{WEIGHT=6.7},{A=1-5/8},{A1=1.62500},{B=5-13/16},{B1=5.81250},{C=11/16},{C1=0.68750},{D=3-3/8},{D1=3.37500},{E=3-9/16},{E1=3.56250},{F=1-1/8},{F1=1.12500},{G=5/8},{G1=0.62500},{H=3/4},{H1=0.75000},{J=3-1/4},{J1=3.25000},{K=1-15/16},{K1=1.93750},{L=2-13/16},{L1=2.81250},{M=4},{M1=4.00000},{N=4-3/4},{N1=4.75000},{T=1-15/16},{T1=1.93750},{PPATH=wstu_lt7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Series
210
Shaft Size
1-15/16
Inch
Part Number
033882
Description
WSTU-LT7-115
Weight
6.7
lbs
A
1-5/8
Inch
B
5-13/16
Inch
C
11/16
Inch
D
3-3/8
Inch
E
3-9/16
Inch
Bolt Diameter
1-1/8
Inch
G
5/8
Inch
H
3/4
Inch
J
3-1/4
Inch
K
1-15/16
Inch
L
2-13/16
Inch
M
4
Inch
N
4-3/4
Inch
T
1-15/16
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.