??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Series
211
Shaft Size
50 mm
Part No.
136262
Description
P2B-GTM-50M
A
48.8 mm
B
225.4 mm
C
58.7 mm
Dmin
161.9 mm
Dmax
188.9 mm
Bolt Diameter
M16
G
31.0 mm
H
22.2 mm
J
126.2 mm
L
82.6 mm
M
63.5 mm
R
17.9 mm
S
31.0 mm
U
100.0 mm
V
200.0 mm
W
20.6 mm
X
4.8 mm
Z
30.2 mm
Сваляне на CAD модели
Previews