??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Shaft Size
1-7/16 Inch
Part Number
006037
Description
P2B-BASP-107
Weight
4.6 lbs
A
3 Inch
B
6-1/4 Inch
C
2 Inch
DMIN
4-13/16 Inch
DMAX
4-15/16 Inch
Bolt Diameter
9/16 Inch
G
11/16 Inch
H
3/4 Inch
J
2-3/4 Inch
M
1-3/8 Inch
Grease Cups - Pipe Tap
1/4 Inch
Grease Cups - No. Reqd
1
Grease Cups - Size
0
Baixar modelos em CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.