066504
Dodge
Mounted Bearings
Tapered Roller Bearings
Special Duty
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/special_duty/s1u_sd_asmtab.prj},{NB=066504},{SS=2},{SS1=2.00000},{PN=066504},{DESCRIPTION=S1U-SD-200},{WEIGHT=12},{A=4-1/4},{A1=4.25000},{B=3-1/4},{B1=3.25000},{C=7/8},{C1=0.87500},{D=4-3/4},{D1=4.75000},{E=4-1/2},{E1=4.50000},{F=--},{F1=0.00000},{G=5/8},{G1=0.62500},{H=5/8},{H1=0.62500},{J=4-3/4},{J1=4.75000},{K=4-13/16},{K1=4.81250},{L=3-1/16},{L1=3.06250},{M=3-1/16},{M1=3.06250},{N=2-7/8},{N1=2.87500},{O=5.313},{O1=5.31300},{P=4-3/4},{P1=4.75000},{R=1-15/16},{R1=1.93750},{S=2-5/16},{S1=2.31250},{PPATH=s1u_sd_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Shaft Size
2
Inch
Part Number
066504
Description
S1U-SD-200
Weight
12
lbs
A
4-1/4
Inch
B
3-1/4
Inch
C
7/8
Inch
D
4-3/4
Inch
E
4-1/2
Inch
F
--
Inch
G
5/8
Inch
H
5/8
Inch
J
4-3/4
Inch
K
4-13/16
Inch
L
3-1/16
Inch
M
3-1/16
Inch
N
2-7/8
Inch
O
5.313
Inch
P
4-3/4
Inch
R
1-15/16
Inch
S
2-5/16
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.