??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Part Number
Bushing Symbol
Material
Ductile Iron
Bore
mm
Bushing Keyway
mm
Shaft Keyseat (Ref)
mm
Bushing Torque Capacity
781 Nm
A
14.2 mm
B Diameter
71.4 mm
C Hub Dia.-CI 30 Iron
120.7 mm
C Hub Dia.-Steel
114.3 mm
D Diameter
98.6 mm
E
49.0 mm
F
31.8 mm
G
5.6 mm
Bolt Circle
84.1 mm
Bolt Quantity
3
Bolt Size
M8x1.25 mm
Bolt Lenght
50 mm
Bolt Torque
20.5 Nm
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
19.812 mm
Required Wrench Clearence L-Install Conventional Mounting
69.088 mm
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
57.15 mm
Required Wrench Clearance M-Remove Conventional Mounting
107.95 mm
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
58.674 mm
Required Wrench Clearance L-Install Reverse Mounting
109.474 mm
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
60.452 mm
Required Wrench Clearance M-Remove Reverse Mounting
127 mm
Загрузка CAD-моделей
Предварительные просмотры