??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
Inch
Part Number
Weight
lbs
Bushing Keyway
Inch
Shaft Keyseat (Ref.)
Inch
Torque Capacity
1.300 lbs-in
Wrench Torque Install. Screws
55 lbs-in
A
1.50 Inch
B
0.875 Inch
CL 30 Iron - Hub Diameter
2.31 Inch
Steel Hub Diameter
2.06 Inch
Bolt Circle
1.453 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
1/4-20UNC Inch
Standard Hex Key
1.13 Inch
Short Key
0.63 Inch
Standard Hex Key
1.25 Inch
Short Key
0.75 Inch
Download CAD models
Previews