??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
Inch
Part Number
Weight
lbs
Bushing Keyway
Inch
Shaft Keyseat (Ref.)
Inch
Torque Capacity
7.150 lbs-in
Wrench Torque Install. Screws
280 lbs-in
A
2.74 Inch
B
1.25 Inch
CL 30 Iron - Hub Diameter
4.38 Inch
Steel Hub Diameter
3.88 Inch
Bolt Circle
2.625 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
7/16-14UNC Inch
Standard Hex Key
1.56 Inch
Short Key
0.94 Inch
Standard Hex Key
2.0 Inch
Short Key
1.38 Inch
Download CAD models
Previews