??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bore
Inch
Part Number
Weight
lbs
Bushing Keyway
Inch
Shaft Keyseat (Ref.)
Inch
Torque Capacity
11.600 lbs-in
Wrench Torque Install. Screws
430 lbs-in
A
3.37 Inch
B
1.75 Inch
CL 30 Iron - Hub Diameter
4.88 Inch
Steel Hub Diameter
4.38 Inch
Bolt Circle
3.250 Inch
Quantity - Number of Bolts
2 Inch
Size of Bolts
1/2-13NC Inch
Standard Hex Key
1.63 Inch
Short Key
1.0 Inch
Standard Hex Key
2.25 Inch
Short Key
1.63 Inch
Download CAD models
Previews