??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Part Number
Bushing Symbol
Bore
Inch
Bushing Keyway
Inch
Shaft Keyseat (Ref)
Inch
Bushing Torque Capacity
375.000 Lb-in
A
2.00 Inch
B Diameter
10.42 Inch
C Hub Dia.-CI 30 Iron
17.00 Inch
C Hub Dia.-Steel
N/A Inch
D Diameter
15.00 Inch
E
11.38 Inch
F
9.00 Inch
G
0.50 Inch
Average Weight
210 Lbs
Bolt Circle
12.75 Inch
Number of Screw
4
Screw Size
1-1/8x11-1/2 Inch
Screw Torque
7200 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
3.88 Inch
Required Wrench Clearance L-Install Conventional Mounting
N/A Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
13.38 Inch
Required Wrench Clearance M-Remove Conventional Mounting
N/A Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Inch
Required Wrench Clearance L-Install Reverse Mounting
N/A Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Inch
Required Wrench Clearance M-Remove Reverse Mounting
N/A Inch
下载CAD模型
预览